??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23040.0666 Stud
HELP_VARIABLE
Company
Halder
Description
EH 23040. - Studs DIN 6379 B 1 long, for T-Nuts
Bill of material
23040.0666 Stud
BESTNR
Ref. No.
23040.0666
D
Thread
M16
L
200 mm
B1
40 mm
B2
100 mm
G
Weight
260 g
Embedded user actions